Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rochu
Description
PCU2-V - Passive Control Unit
Bill of material
PCU2-V
MODEL
PCU2-V
L
Length
280 mm
W
Width
165 mm
H
Height
154 mm
WEIGHT
Weight
4.400 kg
PI
Product Info
Product Info
UC
Use Case
Use Case
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models