Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
PCU260 - With Motor and Sensor
Bill of material
PCU26050F6-MO44DB
CNSORDERNO
Order Number
PCU26050F6-MO44DB
L
Length
260 mm
W
Width
50 mm
OS
Operating Specifications
Free Stroke
NS
Number of Slider
NOS
Number of Sensor
SC
Sensor Cover
M
Motor
With
MT
Motor Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models