Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
PCWEJ16 - PARALLEL CLAMP WITH EXCHANGEABLE JAWS NewXS16
Bill of material
284476 0.5
IDNR
Identnr
ARTICLE
Article
WITTE-PARALLEL CLAMP WITH EXCHANGEABLE JAWS NEWXS16
A
dia
16.000 mm
B
54.000
C
M
M4
D
16.000 mm
EADJUSTMENT
EMIN-EMAX 0-8mm
mm
WEIGHT
20.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    AFTXS10 - ADJUSTABLE_FISH_TONGUE_ XS10
    WITTE
    TUXS10 - TELESCOPE UNIT XS10
    WITTE
    HDSSLNXS16 - HOLD DOWN SPRING SELF LOCKING NewXS16
    WITTE
    CHWSXS16 - CLAMP HOLDER WITH STUD NewXS16
    WITTE
    FDWOSXS10 - FIXING DISC WITHOUT STUD XS10
    WITTE
    BJXS10 - BALL JOINT XS10
    WITTE
    CWBXS10 - CENTER WITH BALL XS10
    WITTE
    B2RNXS16 - BAR TWO ROW NewXS16
    WITTE
    SWCNXS16 - STOP WITH CLAMP FOR GRID PLATES NewXS16
    WITTE
    PSOCKET - POSITON SOCKET
    WITTE
    RPWIVCAF25 - ROTARY PLATE WITH INFINITIV VARIABLE CLAMP AF25
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    WITTE
    VB120°STD - V BLOCK 120° STANDARD
    WITTE
    FDWSXS10 - FIXING DISC WITH STUD XS10
Previews
3D
Dimension
2D
Download CAD models