Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
PCWHN, PCWH, PCWHJ - Clamp Plates - Wide Type - Two-Hole
Bill of material
PCWHN50-12-50
PN
Part No.
MAT
Material
HARD
Hardness
A
mm
T
T Selection
mm
L
L Selection
mm
ALT1
Change L Dimension
LC
LC 1 mm Increment
mm
X
13 mm
Y
13 mm
DD
d
11 mm
DD1
d1
18 mm
HH
h
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models