Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PD - Plastic Miniature Handwheel
Bill of material
PD-80
CN
Catalog number
ALT
Alteration
D
Diameter D
mm
C
Diameter C h9
10 mm
L
Height L
35 mm
H
Height H
mm
A
Height A
mm
S
Height s
14 mm
D1
Diameter d
25 mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models