Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
PD3-20A/25A/40A
Bill of material
PD3-20A
MODEL
Model No.
PD3
PS
Port size
S
Sealant
INFOTEXT
Product Info
Product Info
A
31.5 mm
B
40 mm
C
Port size
Rc3/4
D
64 mm
E
31 mm
F
60 mm
G
83 mm
WEIGHT
Weight
0.26 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models