您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PD30CND10PPDU
Carlo Gavazzi
Sensors
Photoelectric Sensors
Diffuse Reflective Sensors
PD30 Sensors Metal Housing
Powered by
CAD模型選擇
{carlogavazzi/sensors/photoelectric_sensors/diffuse_reflective_sensors/pd30_sensors_plastic_housing/pd30_cable.prj},{NB=PD30CND10PPDU},{SHA256=ehS9HDoUnW09Ew8QAXQfwMSvjBH4JyudvP21chC5D8U=},{INAME=pd30cnd10ppdu},{NAME=pd30cnd10ppdu},{NNCUSTOM=PD30PC},{NTCUSTOM=PD30 Diffuse Reflective plastic},{NBCUSTOM=PD30CND10PPDU},{LINACUSTOM=PD30CND10PPDU},{STEPFILE=3D_PD30CN_Teach_Cable.stp},{PNGFILE=PD30 advance cable.png},{CODE=PD30CND10PPDU},{SENS=20÷1000},{SENADJ=Teach-in},{SENMOD=Light/Dark switching},{LITYPE=Red light},{LIWAVE=660},{SWOUT=1x PNP NC+NO antivalent; dust alarm},{PW=10÷30},{MXCUR=100},{NLCUR=30},{CON=Cable},{HOU=Cubic, 30x30, plastic},{DIM1=10},{DIM2=30},{DIM3=20},{IP=IP67},{TMP=-25°÷+60°C/-13°÷+140°F},{DS=pd30cnd10ppm5du.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Cable
Bill of material
PD30CND10PPDU
CODE
Code
PD30CND10PPDU
PD30CND10PPDU
SENS
Sensing range
20÷1000
20÷1000
mm
SENADJ
Sensitivity adjustment
Teach-in
Teach-in
°
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Red light
LIWAVE
Light wave lenght
660
660
nm
SWOUT
Switching output
1x PNP NC+NO antivalent; dust alarm
1x PNP NC+NO antivalent; dust alarm
PW
Rated voltage
10÷30
Vdc
MXCUR
Max output current
100
mA
NLCUR
No load current
30
30
mA
CON
Connection type
Cable
HOU
Housing type
Cubic, 30x30, plastic
Cubic, 30x30, plastic
DIM1
Width
10
mm
DIM2
Height
30
mm
DIM3
Depth
20
mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F
C°/°F
DS
Datasheet
pd30cnd10ppm5du.pdf
pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求