Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Cable - PD30 Diffuse Reflective metal
Bill of material
PD30ETD02PAWE
CODE
Code
SENS
Sensing range
mm
SENADJ
Sensitivity adjustment
240, top trimmer °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
25 mA
CON
Connection type
Cable
HOU
Housing type
Cubic, 31x21, stainless steel
DIM1
Width
11 mm
DIM2
Height
31.4 mm
DIM3
Depth
21 mm
IP
IP rating
IP68, IP69K, Ecolab
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pd30etd02xxwe.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models