Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Plug
Bill of material
PD30CND10NPM5RT
CODE
Code
SENS
Sensing range
20÷1000 mm
SENADJ
Sensitivity adjustment
°
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Red light
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
mA
CON
Connection type
M8 plug
HOU
Housing type
DIM1
Width
10 mm
DIM2
Height
30 mm
DIM3
Depth
20 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pd30cnd10ppm5rt.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models