Catalog navigation
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
WMBerg
Description
PDD & FDD - Delrin® - Spur Gears - 0.8 Module 5, 8, 10 (mm) Bore 5mm Face - Hubless & Pin Hub Style 20° Pressure Angle
Bill of material
PDD121X-52 High
PN
Product No.
LOD
Level of details
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
delrin
QC
Quality Class
DIN 8/AGMA 9
MOD
Module
0.8
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
13 mm
B
Bore
mm
F
Face Width
5 mm
HS
Hub Style
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models