Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
WMBerg
Description
PDD106M - Spur Gears - 0.8 Module 6mm Bore 6mm Face 20º Pressure Angle - Delrin®
Bill of material
PDD106M-50 High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
delrin
QC
Quality Class
DIN 12/AGMA 4
MOD
Module
0.8
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
16 mm
B
Bore
6 mm
FW
Face Width
6 mm
HS
Hub Style
pin hub
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models