Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE02 - Positioning block ?¡è V-shaped groove ?¡è Flat bottom screw hole type
Bill of material
PDE02-A25-L35
CODE
Type
PDE02
TYPE
Types of
V-shaped groove¡¤flat bottom screw hole type
MAT
Material
S45C
HRD
Hardness
40-43HRC
A
25 mm
L
mm
L1
mm
L2
mm
H
mm
DD
d
mm
R
4 mm
M
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models