Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE06 - Positioning Block
Bill of material
PDE06-A25-L35
CODE
Code
PDE06
TYPE
Type
V-shaped groove flat bottom type 70°V type
MAT
Chinese Standard
45
MAT1
Equivalence
THA
HRD
Hardness
40~43HRC
A
25 mm
L
35 mm
L1
25 mm
L2
25 mm
H
14 mm
DD
d
9 mm
R
2 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models