Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PDL_ _, PDF_ _, PDS_ _ - 2017 Duralumin Configurable Plates - 2017 Aluminum - (Al-Cu Aluminum Alloy)
Bill of material
PDLNP-25-10-5
PN
Part No.
PDLNP-25-10-5
TP
Type Selection
PDLN _ , PDF _ _, PDS_ _
MAT
Material
2017 Aluminum
ULS
Upper/Lower Surface Finish
TT
Thickness Tolerance
ABTOLS
A-B Tolerance Selection
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+0.1~+0.3 mm
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+0.1~+0.3 mm
T
T Selection (0.5mm Increment for Miling and Surface Grinding)
mm
TTOL
T Tolerance
+/-0.35 mm
ALT1
Circumference Chamfering
ALT2
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT3
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT4
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT5
CCD Corner Cut
CCD
CCD 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models