Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PDR - Positive pressure/vacuum shunt
Bill of material
PDR-G2F-5-G1F
SERIES
Series
PDR
CS
Connection thread
NO
Number of air outlet groups
AO
Air outlet specifications
B
35 mm
D
d
6.5 mm
G1
'G1/4'
G11
13.157 mm
G2
'G1/8'
G22
9.728 mm
H
20 mm
L
60 mm
L1
30 mm
LG1
10 mm
LG2
9 mm
Y1
22 mm
INFORMATION
Information
Dimension mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models