Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PDSPHC_H, PDSPHC6HV - Baked Finish Steel Panels - Round Hole Type
Bill of material
PDSPHC2H-200-200-0.8-F14-G5-N3-U2570B
PN
Part No.
PDSPHC2H-200-200-0.8-F14-G5-N3-U2570B
TS
Type Selection
Round Hole Type
T
T Selection
mm
TTOL
T Tolerance
+0.2/0 mm
MAT
Material
Low Carbon Steel (SPCC)
ST
Surface Treatment
Melamine Baking Finish (Base Coat: Cathodic Electrodeposition Coating)
COLOR
Baking Color Selection
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+/-0.5 mm
BDS
Bolt Dia. Selection
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models