Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PDSPHD_H, PDSPHD6HV - Baked Finish Steel Panels with Keyhole-Shape Hole Type
Bill of material
PDSPHD2H-200-200-0.8-F19-G20-W0-V0-Q5-N0-U2570B
PN
Part No.
PDSPHD2H-200-200-0.8-F19-G20-W0-V0-Q5-N0-U2570B
TS
Type Selection
Keyhole-Shape Hole Type
T
T Selection
mm
TTOL
T Tolerance
+0.2/0 mm
MAT
Material
Low Carbon Steel (SPCC)
ST
Surface Treatment
Melamine Baking Finish (Base Coat: Cathodic Electrodeposition Coating)
COLOR
Baking Color Selection
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+/-0.5 mm
BDS
Bolt Dia. Selection
mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
DD1
d1
6.8 mm
DD2
d2
14 mm
HH
h
8 mm
BDS2
Bolt Dia. Selection (Hole for Handle)
mm
V
V 1mm Increment
mm
W
W 1mm Increment
mm
DD
d
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models