Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PDSPHL - Baked Finish Steel Panels - Left Door Standard Type
Bill of material
PDSPHL-500-500-400-400-U2570B
PN
Part No.
PDSPHL-500-500-400-400-U2570B
TP
Type Selection
Left Door
MAT
Material
Low Carbon Steel
ST
Surface Treatment
Melamine Baking Finish (Base Coat : Cathodic Electrodeposition Coating)
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
V
V 1mm Increment
mm
COLOR
Baking Color Selection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models