Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
PDU020-SPF040P
Bill of material
PDU020-SPF040P_PDU020-SGB014T_L800
TPG
Type of Pin-gear
L
Length of Pin-rack
mm
DI
Diameter of hole
12.7 mm
DH
Diameter of hub
mm
LH
Length of hub
30 mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models