Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
PE-3P Type - Plug
Bill of material
PE-3P-G SUS
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application
MT
Material
SUS
M
Mass
31 g
L
(58) mm
D
ΦD
24 mm
B
ΦB
4.5 mm
H
H (WAF)
WAF.19
T
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models