目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
PE PE, inner diameter = 180 - 10000473(LOD=M-300)
Funken
Ventilation fittings
Tube
Powered by
CAD模型選擇
{funken/hoka/rohr/pe.prj},{NB=PE PE, Innendurchmesser = 180 - 10000473(LOD=M-300)},{CNSORDERNO=10000473},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=180},{L=5000},{S=4.4},{T=MIN},{MCODE=2.lrost:0180x4,4x5000},{ART=HoKa Lüftungsrohr PE Ø 180 x 4,4 mm x 5000 mm},{ARTE=HoKa ventilation pipe PE Ø 180 x 4,4 mm x 5000 mm},{ARTF=},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{ASTEXT=HOKA PE Lüftungsrohr mit glatten Enden. Kunststoff-Rohr rund für den Einsatz in Abluftanlage, Verbindung mittels Schweißverfahren. Außendurchmesser in Anlehnung an die DIN 8074, Herstellungsverfahren: Extrusion. Negativer Überdruck auf Anfrage nach mechanischer, chemischer und thermischer Belastung.},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Funken
Description
PE - HoKa ventilation pipe PE
Bill of material
PE PE, inner diameter = 180 - 10000473(LOD=M-300)
CNSORDERNO
Article number
10000473
10000473
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
HoKa ventilation pipe PE Ø 180 x 4,4 mm x 5000 mm
HoKa ventilation pipe PE Ø 180 x 4,4 mm x 5000 mm
CNSMAT
Material
PE
FAR
Color
black
DA
Diameter
180
180
mm
L
Length
5000
5000
mm
S
Thickness
4.4
4.4
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HOKA PE ventilation pipe with plain ends. Round plastic pipe for use in exhaust air systems, connection using a welding process. Outer diameter based on DIN 8074, manufacturing process: extrusion. Negative overpressure on request after mechanical, chemical and thermal stress.
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求