Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
PE2092 - Electronic pressure sensor
Bill of material
PE2092
BN
Part number
PE2092
DESCRIPTIONSHOR
Short description
Electronic pressure sensor, 0...100 bar, 0...1450 psi, 0...10 MPa, G 1/4 internal thread, switching signal, analogue signal, IO-Link, (configurable), 4...20, (scalable 1:5) mA, 0...10, (scalable 1:5) V, Connector, -25...80 °C, IP 65, IP 67, relative pressure
INFO
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models