Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec1300_12_074nd - Bel Power Solutions
Bill of material
PEC1300-12-074ND
PN
Part Number
PEC1300-12-074ND
DESC
Description
Front End DC-DC CRPS Power Supply, Power 1300W, Output 12VDC, 108A, Input -36 to 72VDC, Normal Airflow
POWER
Power
1300 W
VIN
Voltage Input
-36 to 72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
108 A
OT
Operating Temperature
0 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models