Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec800_12_074nd - Bel Power Solutions
Bill of material
PEC800-12-074ND
PN
Part Number
PEC800-12-074ND
DESC
Description
Front End DC-DC CRPS Power Supply, Power 800W, Output 12VDC, 65A, Input -36 to 72VDC, Normal Airflow
POWER
Power
800 W
VIN
Voltage Input
-36 to 72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
65 A
OT
Operating Temperature
0 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    pet800_12_074na - Bel Power Solutions
    Bel Fuse
    pet800_12_074nd - Bel Power Solutions
    Bel Fuse
    pec1300_12_074nd - Bel Power Solutions
    Bel Fuse
    pec550_12_074nd - Bel Power Solutions
Previews
3D
2D
Download CAD models