Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
PEN (m) - Plastic tubing, Modular system
Bill of material
553769 PEN-4-SI-25-CB
TNR
Part number
553769
TYP
Type
PEN
DA
Tubing outside diameter
mm
DI
Tube inner diameter
2.600 mm
COL
Colour
LT
Labelling text (on request)
LEN
Packaging unit
m
P
Packaging
XLEN
Length
m
CNSMASSEXACT
Weight
0.160 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models