Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PEQAA - 全皮带型头部驱动双槽型材(带轮直径30mm).标准型
Bill of material
PEQAA-B60-L280-W6-TA220-IM-I12.5-H-A
CNSORDERNO
CODE
PEQAA
B
L
SCGL
DY
GG
CLTJS
PDGG
DJPPXZ
SCGL1
GG1
CLTJS1
5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180
CLTJS2
12.5,15,18,25,30,36,50,60,75,90,100,120,150,180
CLTJS3
A
K
ZJG1
电机反装
ZJG2
附带后装螺母
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Lim-Tec
    SJB - Ball screw jack
    ABB
    DCS400 Regenerative - 230 to 500 VAC
    ABB Low Voltage & Systems
    IS2 - Pre assembled cabinets with glazed door
    ABB
    DCS400 Non-Regenerative - 230 to 500 VAC
    ABB Low Voltage & Systems
    MNS 3.0
    ABB Low Voltage & Systems
    CM-UFx - Grid Feeding Monitors
    ABB Low Voltage & Systems
    IS2 - Pre assembled cabinets with double glazed doors
    ABB Low Voltage & Systems
    UniSec
Previews
3D
2D
Download CAD models