Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Performa Conductive - Soft Tread USA Manufactered Wheel
Bill of material
2.00002.445 COND
PN
Part Number
2.00002.445 COND
WH
Wheel
Performa Conductive Rubber Wheels
WT
Wheel Type
SER
Series
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
WB
Bearing Type
CAP
Capacity
125 Pounds
TEMPR
Temperature Range
-45°F to +180°F Intermittent Service (120°F Continuous Service)
BB
Bearing Bore
3/8 Inch
LBB
Bore Less Bearing
0 Inch
HUB
Hub Length
1 1/2 Inch
SBB
Spanner Bushing Bore
0 Inch
SBL
Spanner Bushing Length
0 Inch
WEIGHT
Weight
3/8 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models