Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pes2200_12_080nd - Bel Power Solutions
Bill of material
PES2200-12-080ND
PN
Part Number
PES2200-12-080ND
DESC
Description
Front End DC-DC Power Supply, Power 2200W, Output 12VDC, 183A, Input -40 to -75VDC, Normal Airflow
POWER
Power
2200 W
VIN
Voltage Input
-40 to -75 VDC
OV
Output Voltage
12 VDC
OC
Output Current
183 A
OT
Operating Temperature
0 to 55 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    pes2200_12_080na - Bel Power Solutions
    Bel Fuse
    TXP3500-1048 - Bel Power Solutions
    Bel Fuse
    pet800_12_074na - Bel Power Solutions
    Bel Fuse
    pet750_12_050nd - Bel Power Solutions
Previews
3D
2D
Download CAD models