Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet2000_12_074nac - Bel Power Solutions
Bill of material
PET2000-12-074NAC
PN
Part Number
PET2000-12-074NAC
DESC
Description
Front End AC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input 90-264VAC, Normal Airflow, Input Connector IEC 60320-C16 type
POWER
Power
2000 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
167 A
OT
Operating Temperature
0 to 55 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models