Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
PETP, SETP, AETP, ABETP - Circular Posts - Both Ends Threaded, Thread Length & Dia. Configurable (Standard)
Bill of material
PETP15-30-F12-G12-M5-N5
PN
Part Number
TYPE
Type
PETP
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse)
N
N (Coarse)
A
mm
ALT3
L Dimension Tolerance Change
LKC
L Dimension Tolerance
+/-0.1 mm
ALT1
Undercut
ALT2
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm
MC
mm
GG
g
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models