Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Mar 31, 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
PF2653 - Pressure sensors
Bill of material
PF2653
BN
Part number
PF2653
DESTRIPTIONSHOR
Description Short
Pressure sensors 25 bar, 363 PSI, 2,5 MPa 4-wire Plug and socket DC PNP / DC NPN
INFO
Data sheet
HTML (Online)
EOLD
End of Life
31.03.2016
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models