Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PF35T, PF35T with M Gearhead - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PF35T-48C1
PN
Part Number
PF35T-48C1
OD
Outer Diameter
35 mm
JT
Joint Type
Flying Lead Joint
TYPE
Motor Type
Thin Stack
EM
Excitation Mode
Full Step (2-2)
SR
Steps per Revolution
48
SA
Step Angle
7.5 degree
CR
Coil Rating
MM
Magnetic Material
GH
Gear Head
GR
Gear Ratio
L1
0.0 mm
RV
Rated Voltage
12 V
WR
Winding Resistence
70 Ohms
WI
Winding Inductance
30.0 mH
HT
Holding Torque
18 mN*H
RI
Rotor Inertia
2.7 x 10(-7) kg*m2
SPR
Starting Pulse Rate
600 pps
SLPR
Slewing Pulse Rate
610 pps
OTR
Operating Temp. Range
-10 to +50 deg. Celsius
TR
Temperature Rise
70 deg. Celsius
WGHT
Weight
88 g
MT
Maximum Torque with Gear
0 mN-m
NOTE
Motor Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Notes
PF35T Notes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models