PF3W704-03-L-Z
SMC
bp4_detection_switch
PF3W Digital Flow Switch for Water 3-color display
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pf3w/pf3w7-l_asmtab.prj},{NB=PF3W704-03-L-Z(0)},{TYPE=(7) Integrated display},{FLOW=04},{VALVE=},{THREAD1=},{PORT=03},{OUTPUT=L},{SENSOR=},{LEAD=},{UNIT=},{BRACKET=},{CERTIFICATE=},{THREAD2=0},{PPATH=pf3w7-l/assembly/pf3w7-l_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PF3W7-L - Integrated Display 3-Color Display IO-Link Compatible Digital
Bill of material
PF3W704-03-L-Z
TYPE
Type
(7) Integrated display
FLOW
Rated flow range
(04) 0.5 to 4 L/min
(20) 2 to 16 L/min
(40) 5 to 40 L/min
(11) 10 to 100 L/min
(21) 50 to 250 L/min
(04) 0.5 to 4 L/min
(20) 2 to 16 L/min
(40) 5 to 40 L/min
(11) 10 to 100 L/min
(21) 50 to 250 L/min
VALVE
Flow adjust valve
(-) Without flow adjust valve
(S) With flow adjust valve
(-) Without flow adjust valve
(S) With flow adjust valve
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(03) 3/8
(03) 3/8
OUTPUT
Output specifications
(L) IO-Link/Switch output (N/P)
(L2) IO-Link/Switch output (N/P)+IO-Link/Switch output (N/P)
(L) IO-Link/Switch output (N/P)
(L2) IO-Link/Switch output (N/P)+IO-Link/Switch output (N/P)
SENSOR
Temperature sensor
(-) None
(T) With temperature sensor
(-) None
(T) With temperature sensor
LEAD
Lead wire
(-) With lead wire with M8 connector (3 m)
(N) None
(Q) With M12-M8 conversion lead wire (0.1 m)
(-) With lead wire with M8 connector (3 m)
(N) None
(Q) With M12-M8 conversion lead wire (0.1 m)
UNIT
Unit specifications
(-) Instantaneous flow rate:gal/min,With display unit switching function,Accumulated flow:gal,With display unit switching function,Temperature:degree Celsius
(M) Instantaneous flow rate:L/min,Accumulated flow:L,Temperature:degree Celsius
(-) Instantaneous flow rate:gal/min,With display unit switching function,Accumulated flow:gal,With display unit switching function,Temperature:degree Celsius
(M) Instantaneous flow rate:L/min,Accumulated flow:L,Temperature:degree Celsius
BRACKET
Bracket
(-) None
(R) Bracket
(-) None
(R) Bracket
CERTIFICATE
Calibration certificate
(-) Without calibration certificate
(A) With calibration certificate
(-) Without calibration certificate
(A) With calibration certificate
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求