Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFAUS - Aluminum Pipe Frames - L Dimension Specified
Bill of material
PFAUS28-N-60
PN
Part No.
PFAUS28-N-60
MAT
Material
A6N01SS-T5 Aluminum Alloy
NO
No.
28
ST
Surface Treatment
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
MASS
Mass
0.786 kg/m
CSA
Cross Sectional Area
285 mm2
LLX
Geometrical Moment of Inertia lx
1.655x10**4 mm4
LLY
Geometrical Moment of Inertia ly
1.655x10**4 mm4
ALT1
Tapping Holes Alterations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models