Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
PFC_M - PFC_M Clamps
Bill of material
PFC4TL-5-16-16
IDNR
Ident number
PFC
SIZE
Unit Size
4
MOUNTING
Mounting
JAWSTYLEOPT
Jaw Style Option
DN
Design No.
5
JAWAOPENING
Jaw Opening - Jaw A
JAWBOPENING
Jaw Opening - Jaw B
PORTFITTING
Port Fittings
HOUSINGOPT
Housing Option
SWHSGPOSITION
Switch Housing Position
SWITCHOPT
Switch Option
CONNECTORPOS
Connector Position
WELDCOVEROPT
Weld Cover Option
BSHGBLOCKOPT
POSITION
Position
B1
152.4 mm
B2
300 mm
B3
180.8 mm
B4C
B4 (CLOSED)
391.1 mm
B4O
B4 (OPEN)
392.8 mm
B5
230.1 mm
J1
8 mm
J2
12 mm
J3
M10x1.5
J4
20 mm
J5
55.0 mm
J6
30 mm
J7
15 mm
J8
30 mm
J9
161.0 mm
J10
19.1 mm
J11
234 mm
J12C
J12 (CLOSED)
171 mm
J12O
J12 (OPEN)
272.7 mm
J13C
J13 (CLOSED)
296 mm
J13O
J13 (OPEN)
392.8 mm
J14
23.4 mm
J15
50.8 mm
J16
20 mm
J17
52 mm
J18
20 mm
J19
32.5 mm
J20
35 mm
J21
M10x1.5
J22
25 mm
P1
122.8 mm
P2
96.9 mm
P3
1/4 BSPP
MP1
210 mm
MP2
101.6 mm
MP3
180 mm
MP4
70 mm
MP5
35 mm
MP6
8 mm
MP7
12 mm
MP8
M12
MP9
8 mm
MP10
19.1 mm
MT1
80 mm
MT2
116 mm
MT3
8 mm
MT4
12 mm
MT5
90 mm
MT6
15 mm
MT7
30 mm
MT8
M12
MT9
M10x1.5
MT10
17 mm
MT11
M8x1.25
MT12
17 mm
PF1MIN
PF1 (MIN)
20.5 mm
PF2
28 mm
PF3
14 mm
PF4
10 mm
SW1
73.5 mm
SW2
49.7 mm
SW3
81.3 mm
SW4
121.9 mm
SW5
10.1 mm
SW6
6 mm
SW7
88.4 mm
SW8
51.5 mm
W1
313.6 mm
W2
19.5 mm
W3
202.6 mm
W4MAX
W4 MAX
23 mm
W5
130 mm
UW
Unit Weight
33.8 kg
WEIGHT
Weight
33.80 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    PFC - PFC Clamps
    PHD
    PLC - PLC Clamp
    PHD
    PLC_M - PLC - Metric
    Parker
    DKI EO - Sealing ring for pressure gauge connectors
    Parker
    EL-R-ED EO - Assembled adjustable swivel run tee
    PHD
    GRB_M - GRB Metrisch Greifer
    PHD
    160_M - 160 Metric Escapements Standard Duty
    Parker
    EVT-M EO - Assembled adjustable standpipe branch tee
    Parker
    EW EO - Swivel nut elbow
    Parker
    DA EO - Distance piece adapter
    Parker
    GE-R-ED EO - Male Stud connector
    Parker
    GE-M-ED EO - Male Stud connector
    Parker
    EVT-R EO - Assembled adjustable standpipe branch tee
    Parker
    W EO - Union elbow
Previews
3D
Dimension
2D
Download CAD models