Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfc375_1048f - Bel Power Solutions
Bill of material
PFC375-1048F
PN
Part Number
PFC375-1048F
DESC
Description
Industrial AC-DC Power Supply, Power 375W, Output 48VDC, 7.8A, Input 85-264VAC, Screw Terminal
POWER
Power
375 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
7,8 A
OT
Operating Temperature
0 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models