Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PFC55H w/F Gear Head - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC55H-48C1
PN
Part Number
PFC55H-48C1
OD
Outer Diameter
55 mm
JT
Joint Type
Connector Joint
TYPE
Type
High Torque
EM
Excitation Mode
2-2 phase
SR
Steps per Revolution
48
SA
Step Angle
7.5 degree
CR
Coil Rating
MM
Magnetic Material
GH
Gear Head
GR
Gear Ratio
RV
Rated Voltage
12 V
WR
Winding Resistence
36 Ohms
WI
Winding Inductance
37.0 mH
HT
Holding Torque
150 mN*H
RI
Rotor Inertia
57 x 10(-7) kg*m2
SPR
Starting Pulse Rate
210 pps
SLPR
Slewing Pulse Rate
230 pps
OTR
Operating Temp. Range
-10 to +50 deg. Celsius
TR
Temperature Rise
55 deg. Celsius
WGHT
Weight
300 g
MT
Maximum Torque with Gear
120 mN-m
L
Gear Thickness
0 mm
NOTE
Motor Cable Length 310mm
Cable 3D Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models