您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
PFG300-RT
SMC
sensors_and_switches
flow_switches
PFG300 3-Screen Display Digital Flow Monitor
Powered by
CAD模型選擇
{smc/sensors_and_switches/flow_switches/pfg300/pfg300_asmtab.prj},{NB=PFG300-RT},{INPUT=0},{OUTPUT=RT},{UNIT=},{OPTION1=},{OPTION2=},{OPTION3=},{OPTION4=},{PPATH=assembly/pfg300_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PFG300 - 3-Screen Display Digital Flow Monitor
Bill of material
PFG300-RT
INPUT
Input specification
(0) Voltage input
(1) Current input
(0) Voltage input
(1) Current input
OUTPUT
Output specification
(RT) 2 outputs (NPN/PNP switching type) + Analog voltage output
(SV) 2 outputs (NPN/PNP switching type) + Analog current output
(XY) 2 outputs (NPN/PNP switching type) + Copy function
(RT) 2 outputs (NPN/PNP switching type) + Analog voltage output
(SV) 2 outputs (NPN/PNP switching type) + Analog current output
(XY) 2 outputs (NPN/PNP switching type) + Copy function
UNIT
Unit specification
(-) Units selection function
(M) SI unit only
(-) Units selection function
(M) SI unit only
OPTION1
Option1
(-) Without lead wire
(L) Power supply/output connection lead wire (Lead wire length: 2 m)
(-) Without lead wire
(L) Power supply/output connection lead wire (Lead wire length: 2 m)
OPTION2
Option2
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + front protection cover
(-) None
(A1) Bracket A (Vertical mounting)
(A2) Bracket B (Horizontal mounting)
(B) Panel mount adapter
(D) Panel mount adapter + front protection cover
OPTION3
Option3
(-) None
(C) Sensor connector (PFMC/PF3A)
(F) Sensor connector (PFMB)
(-) None
(C) Sensor connector (PFMC/PF3A)
(F) Sensor connector (PFMB)
OPTION4
Option4
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求