Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PFL20 - Linear Steppers
Bill of material
PFL20-24Q4(120)
PN
Part Number
PFL20-24Q4(120)
OD
Outer Dia.
20 mm
SR
Steps Per Revolution
24
TYPE
Type
Bipolar 5V
S
Effective Stroke S
mm
TP
Thread Pitch
1.2 mm
TS
Travel/Step
0.05 mm
RV
Rated Voltage
5 V
RC
Rated Current
- A/Phase
R
Resistance
33 +/-7% ohm/Phase
SA
Step Angle
- deg./step
IND
Inductance
12 mH/Phase
OTR
Operating Temp. Range
-10 to +50 degree Celsius
TR
Temperature Rise
70 degree Kelvin
SD
Shaft Dia.
3.5 mm
L
Overall Length
60 mm
WGHT
Weight
31 g
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models