Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFL20 - Linear Steppers
Bill of material
PFL20-24Q4
PN
Part Number
PFL20-24Q4
TYPE
Number of Phase
2 (PM Type) Linearstep
EM
Excitation Mode
2-2
TP
Screw Pitch/Step Size
0.05mm/step (1.2mm/revolution) mm
OTR
Operating Temp. Range
-10 to +50 degree Celsius
DS
Dielectric Strength
AC500V (1 min.)
IR
Insulation Resistance
100MΩ (DC 500V)
IC
Insulation Class
E
MT
Max. Operating Temperature
+80°C (at the case)
R
Res. per Winding
33 +/-7% ohm/Phase
IND
Ind. per Winding
12mH (1 Vrms, 1 KHz) mH/Phase
STPR
Starting Pulse Rate
330 pps (No Load)
SLPR
Slewing Pulse Rate
340 pps (No Load)
TR
Temperature Rise
70K (0 pps)
WGHT
Weight
31 g
ATR
Ambient Temperature Range (Operating)
See Max. Operating Temperature
OH
Operating Humidity
RH85% (Non Dewdrop)
ATRS
Ambient Temperature Range (Storage)
-30°C ~ +80°C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models