Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFSSPH - Wheel - Conveyor Assembly - Standard Type
Bill of material
PFSSPH-2000
PN
Part No.
PFSSPH-2000
MATE
Material of Edge
Low Carbon Steel
STE
Surface Treatment of Edge
Chrome Free Hot Dip Galvanizing
MATW
Material of Wheel
Polyacetal
MATS
Material of Shafts
Polyacetal
TS
Type Selection
Standard Type
L
L Nominal Length
mm
LA
L Actual Length
1992 mm
A
40 mm
H
30 mm
E
6.5 mm
P
27 mm
D
25 mm
LL1
l1
24 mm
NOW
No. of Wheels (Quantity)
73
MASS
Mass
2.12 kg
WL
Withstand Load (Per Wheel)
5 kg
CP
Applicable Connecting Parts
JBS50_
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models