Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
PFSUS, PFSUSKS - Stainless Steel Pipe Frames
Bill of material
PFSUS28-60
PN
Part No.
PFSUS28-60
MAT
Material
430 Stainless Steel
TS
Type Selection
NO
No.
28
L
L Length (1mm Increment for Configurable)
mm
Enter value for L
L Length (1mm Increment for Configurable)
mm
cm
inch
ft
MASS
Mass
0.62 kg/m (pc.)
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir