Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
PG-S2 - Single straight
Bill of material
PG-S2-M3
MODEL
Model no.
CTOD
Compatible tube O.D.
2 : φ1.8 mm
M
H
mm
K
mm
L
mm
A
mm
B
7 mm
MINBORE
Min. bore size
1.5 mm
EXS
Eff. X-sectional area
mm^2
WEIGHT
Weight
g
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models