Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
PGBH - Metal button switch - high current with light type
Bill of material
PGBH16-P-10-Z-E-R-DC24V
MODEL
Model
PGBH16-P-10-Z-E-R-DC24V
LV1
type
High current switch
CODE
Code
PGBH
VAR02
Opening diameter
mm
VAR04
Head shape
VAR06
Terminal
VAR08
Opening type
VAR10
Luminescent type
VAR12
Luminous color
VAR14
Luminous voltage
FIX02
length
39.5 mm
FIX04
Maximum current
10A AC25V
FIX06
Contact type
Slow moving double contact
FIX08
contact resistance
≤50mΩ
FIX10
insulation resistance
1000MΩ
FIX12
Electrical strength
1000VACmin
FIX14
Working environment temperature
-30°C~+80°C
FIX16
Protection level
Ik08 (for metal materials)
FIX18
Electrical life
Rated load 0.2a24vdc 30000 times / rated load 2a24vdc 20000 times
FIX20
Mechanical life
30000 times
FIX22
Waterproof grade
IP65
FIX24
Action itinerary
The connection is about 0.8mm and the total distance is about 2.87mm
FIX26
Movement power
About 3N
FIX28
Thickness of mounting panel
≤8mm
FIX30
Nut torque
5~14N.M
FIX95
PDF
PDF
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD