Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
PGDZ - Metal button switch - custom type
Bill of material
PGDZ16-P-11-Z-A-P-R-DC5V
MODEL
Model
PGDZ16-P-11-Z-A-P-R-DC5V
MAT
Material
stainless steel
CODE
Code
PGDZ
VAR02
Opening diameter
mm
VAR04
Head shape
VAR06
Terminal
VAR08
Opening type
VAR10
Luminescent type
VAR12
Luminous color
VAR14
Luminous voltage
FIX02
Button length
34.8 mm
FIX04
Installation thread length
15 mm
FIX06
Maximum current
10A AC25V
FIX08
Contact type
Slow moving double contact
FIX10
contact resistance
≤50mΩ
FIX12
insulation resistance
1000MΩ
FIX14
Electrical strength
1000VACmin
FIX16
Working environment temperature
-30°C~+80°C
FIX18
Protection level
IK10(For metal materials)
FIX20
Electrical life
Rated load 0.2a250vac 200000 times/Rated load 1a250vac 100000 times
FIX22
Mechanical life
300000 times
FIX24
Waterproof grade
IP65
FIX26
Action itinerary
The connection is about 1.8mm and the total distance is about 3.1mm
FIX28
Movement power
About 3N
FIX30
Thickness of mounting panel
≤11mm
FIX32
Nut torque
5~14N.M
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models