Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
PGH-2X - Internal gear pump, fixed displacement, gap-compensated
Bill of material
PGH2-2X/005RE07VU2
CNSORDERNO
Order number
PGH2-2X/005RE07VU2
MN
Material number
R900968999
R1M_C_PXX_PUM_UNI_TYP
Type
PG: Internal gear pump
R1M_C_PXX_PUM_PRE_OPE
Series
H: High pressure pump
R1M_C_PXX_PUM_BUI_SIZ
Frame size
R1M_C_PXX_PUM_UNI_SER
Component series
2X: Component series 20 to 29
R1M_C_PXX_PUM_UNI_SIZ
Size
cm^3
R1M_C_PXX_PUM_ROT_DIR
Direction of rotation
R1M_C_PXX_PUM_SHA_VER
Shaft design
R1M_C_PXX_PUM_POR_PIP
Line connection
07: Suction and pressure port: SAE flange connection according to ISO 6162-1
R1M_C_PXX_PUM_SEA_MAT
Seals
R1M_C_PXX_PUM_MOU_TYP
Mounting flange
U2: 2-hole mounting flange according to ISO 3019-1
RNR
Datasheet
RE10223
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели