Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
PGMT - Front fixing handle
Bill of material
HPC - PGMT107-4/AG
REF
Part number
MAT
Material
FNT
Finish
A
107 mm
B
21 mm
C
15
F
120 mm
MAS
Weight
32 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models