Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Azolgas
Description
PGN - Bolt
Bill of material
PGN-1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
CR
Compression Rate
IF
Initial Force
100 daN
IIF
Initial Intermediate Forces (150 bar)
100 daN
FF
Final Force
210 daN
FDS
Force @ dynamic stroke @ 20ºC
150 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
36
L1
Total length
mm
Q
Safety Stroke
0 mm
L
Cylinder length
mm
GS
Gas Spring
AK
Ø Rod
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
1.31 kg
V
Vol
l
FD
Max. pressure
135 bar
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
Series
PGN
INFO
Info Link
PDF data sheet
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models