Catalog navigation
CAD model selection
Selectable products: 388
HELP_VARIABLE
Company
SCHUNK
Description
PGN-plus - 2-finger parallel gripper - Universal gripper
Bill of material
SCHUNK-0371453 PGN-plus 125-2-AS
IDNR
ID
TYP
Description
LINK
Link to the successor product
Rely on the successor product PGN-plus-P
ONLINE
Further product information
To the product page
CALC
Calculation and desing tool gripping
EPLAN
EPLAN Data Portal
HUB
Stroke per jaw
ZH
Accessory kit with centering sleeves
HUE
Protection cover (to order optional)
HUBBACKE
Stroke per jaw
mm
SCHLIESSKRAFT
Closing force
N
OEFFNUNGSKRAFT
Opening force
N
FEDERKRAFT
Min. spring force
EIGENMASSE
Weight
kg
MAXIMALDRUCK
Maximum pressure
bar
WERKSTUECKGE
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm^3
BETRIEBSDRUCKMI
Min. operating pressure
bar
BETRIEBSDRUCKMA
Max. operating pressure
bar
NENNBETRIEBSDRU
Nominal operating pressure
6 bar
SPERRLUFTDRUCMI
min. Sperrluftdruck
0.5 bar
SPERRLUFTDRUCMA
max. Sperrluftdruck
1 bar
SCHLIESSZEIT
Closing time
s
OEFFNUNGSZEIT
Opening time
s
SCHLIESSZEITFED
Closing/opening time with spring
s
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
UMGEBUNGSTEMMI
Min. ambient temperature
°C
UMGEBUNGSTEMMA
Max. ambient temperature
°C
WIEDERHOLGENAUI
Repeat accuracy
mm
REINRAUM
Cleanroom class ISO 14644-1
5
CNSCTN
Customs tariff number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models