Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Aventics
Description
PH Hydraulic Cylinders - PowerMaster Low Pressure Hydraulic PHT
Bill of material
LEB0000F1N10101MNB000000S00NW00S000
PN
Part No.
BORE
Bore
Inch
RS
Rod Selection
STROKE
Stroke
Inch
MNT
Mounting Style
MM
Piston Rod Dia.
Inch
RES
Rod End Style
RESD
Rear Rod End Style
PORTTYPE
Port Type
PORTH
Head Port
PORTC
Cap Port
CUSHH
Head Cushion
CUSHC
Cap Cushion
ST
Stop Tube
STLEN
Stop Tube Length
Inch
WS
W Dimension Selection
Inch
WFS
WF Dimension Selection
Inch
AS
A Dimension Selection
Inch
ASD
A Rear Dimension Selection
Inch
XI
XI Dimension Selection
Inch
BBS
BB Dimension Selection
Inch
EKP
Extended Key Plate
SA
Stroke Adjuster
FEA
Head End Accessories
FEAA
Head End Accessorie Attachment
REA
Cap End Accessories
REAA
Cap End Accessorie Attachment
PRMAT
Piston Rod Material
SMATPTYPE
Seal Material and Piston Type
PAINT
Paint
PSH
Proximity Switch on Head
PSC
Proximity Switch on Cap
PSS
Piston Set Screw
E
Inch
F1
F
Inch
G
Inch
J
Inch
K
Inch
P
Inch
R
Inch
DD
Inch
EE
LB
Inch
Y
Inch
XN
Inch
V
Inch
ZB
Inch
ZJ
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Aventics
    PP Pneumatic Cylinders - PowerMaster Pneumatic PPT
    Aventics
    HH Hydraulic Cylinders - PressureMaster High Pressure Hydraulic HHT
    D-M-E
    HZ 160 R Hydraulic cylinder - DME
    Nason
    HHD Series - Heavy Duty Industrial Hydraulic with Rod Lock
    SMC
    MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
    D-M-E
    HZ 160 S Hydraulic cylinder - DME
    Aventics
    rod_clevises_for_series_taskmaster
    Sheffer
    HH Series - Heavy-Duty Hydraulic Cylinders
    Aventics
    eye_brackets-inch
    MINDMAN
    MDH - Hydraulic cylinders
    ASCO Numatics
    ASP Series Single Rod Steel Cylinder - ASP Series Single Rod Steel Cylinder - Steel Body NFPA Pneumatic Cylinder Line
    CKD
    No switch SCA2
    SMC
    CHN (Assembly) - Hydraulic Cylinder (7 MPa)
    HEB
    round cylinder up to 100 bar - Z100
Previews
3D
Dimension
2D
Download CAD models